IESNA:LM-63-2002
[TEST]P1504957
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-80)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (4000K_L36_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]31909
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 231.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
19935.7 19888.5 19847.3 19722.6 19515.6 19290.3 19060.3 18746.7 18359.2 17922.1
17385.6 16699.1 15821.2 14765.3 13455.2 11791.4 10095 8530.6 7130.8 5941.7
4934.3 3872.4 2778.9 1666.2 782.2 509.8 322.1 167.1 70.2 33.9
20.6 19.4 17 13.3 9.7 4.8 0
